BOCK, Bearing component, Shaft
097B82347
Compressors spare parts, Set-flex.shaft coupl. WK190.60, Legacy BOCK ID: 82347
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Legacy BOCK ID | 82347 |
Material Description | Set-flex.shaft coupl. WK190.60 |
Characteristic | Value |
---|---|
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Bearing component |
Product Type | Shaft |
General specifications
Characteristic | Value |
---|---|
Gross weight | 29.812 Kilogram |
Net weight | 29.812 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162969939 |