BOCK, Bearing component, Shaft
097B82334
Compressors spare parts, Legacy BOCK ID: 82334
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82334 |
Characteristic | Value |
|---|---|
| Material Description | Set-flex.shaft coupl. WK190.50 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Shaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 29.812 Kilogram |
| Net weight | 29.812 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162944585 |