BOCK, Motor component, Kit
097B82303
Compressors spare parts, Set-motor 40kW S/SS [PW50:50], Legacy BOCK ID: 82303
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Set-motor 40kW S/SS [PW50:50] |
In scope of WEEE | No |
Legacy BOCK ID | 82303 |
Characteristic | Value |
---|---|
Material Description | Set-motor 40kW S/SS [PW50:50] |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product Type | Kit |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Motor component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 96.7 Kilogram |
Net weight | 96.7 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162894200 |