BOCK, Heater, Crankcase heater
097B82198
Compressors spare parts, Set-oils.heat.160W 115V AC, Legacy BOCK ID: 82198
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Set-oils.heat.160W 115V AC |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 82198 |
Characteristic | Value |
---|---|
Material Description | Set-oils.heat.160W 115V AC |
Power supply | 115V AC |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Heater |
Product Type | Crankcase heater |
General specifications
Characteristic | Value |
---|---|
Gross weight | 160 Gram |
Net weight | 160 Gram |
Characteristic | Value |
---|---|
EAN | 5715162542934 |