BOCK, Bearing component, Crankshaft
097B81223
Compressors spare parts, Set-crankshaft 46 stroke, Legacy BOCK ID: 81223
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BOCK spare parts and accessories, BOCK spare parts and accesories
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-crankshaft 46 stroke |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81223 |
Characteristic | Value |
|---|---|
| Material Description | Set-crankshaft 46 stroke |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 47869 Kilogram |
| Net weight | 47869 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893777 |