BOCK, Heater, Crankcase heater
097B81052
Compressors spare parts, Set-oils.heat.160W 230V AC/V2A, Legacy BOCK ID: 81052
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Set-oils.heat.160W 230V AC/V2A |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 81052 |
Characteristic | Value |
---|---|
Material Description | Set-oils.heat.160W 230V AC/V2A |
Power supply | 230V AC |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Heater |
Product Type | Crankcase heater |
General specifications
Characteristic | Value |
---|---|
Gross weight | 114 Gram |
Net weight | 114 Gram |
Characteristic | Value |
---|---|
EAN | 5715162552049 |