BOCK, Housing, Motor Cover
097B80525
Compressors spare parts, Set-motor cover 11-22kW, Legacy BOCK ID: 80525
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BOCK spare parts and accessories, BOCK spare parts and accesories
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-motor cover 11-22kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80525 |
Characteristic | Value |
|---|---|
| Material Description | Set-motor cover 11-22kW |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Motor Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.241 Kilogram |
| Net weight | 11.241 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554883 |