BOCK, Connector, Flange
097B80288
Compressors spare parts, Set-rear bearing flange, Legacy BOCK ID: 80288
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Set-rear bearing flange |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 80288 |
Characteristic | Value |
---|---|
Material Description | Set-rear bearing flange |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Flange |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5 Kilogram |
Net weight | 5 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162556368 |