BOCK, Bearing component, Bearing bush
097B80177
Compressors spare parts, Set-bearing bush assemb.HH3, Legacy BOCK ID: 80177
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Set-bearing bush assemb.HH3 |
In scope of WEEE | No |
Legacy BOCK ID | 80177 |
Characteristic | Value |
---|---|
Material Description | Set-bearing bush assemb.HH3 |
Product Type | Bearing bush |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Bearing component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 308 Gram |
Net weight | 280 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162557280 |