BOCK, Motor component, Rotor
097B70214
Compressors spare parts, Rotor 25kW, Legacy BOCK ID: 70214
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Rotor 25kW |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 70214 |
Characteristic | Value |
---|---|
Material Description | Rotor 25kW |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Motor component |
Product Type | Rotor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 21 Kilogram |
Net weight | 21 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162558591 |