BOCK, Miscellaneous, Clutch
097B70061
Compressors spare parts, Legacy BOCK ID: 70061
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BOCK spare parts and accessories, BOCK spare parts and accesories
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70061 |
| Material Description | El.magn.clutch LA26.02 Y |
Characteristic | Value |
|---|---|
| Power supply | 24V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Clutch |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.28 Kilogram |
| Net weight | 16.28 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162969403 |