BOCK, Connector, Valve
097B70030
Compressors spare parts, Magnetic valve ø12 w/o coil, Legacy BOCK ID: 70030
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Magnetic valve ø12 w/o coil |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 70030 |
Characteristic | Value |
---|---|
Material Description | Magnetic valve ø12 w/o coil |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Valve |
General specifications
Characteristic | Value |
---|---|
Gross weight | 238 Gram |
Net weight | 238 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162892640 |