BOCK, Miscellaneous, Clutch
097B60066
Compressors spare parts, Clutch BoWex 80-225, 55F7/60H7, Legacy BOCK ID: 60066
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Clutch BoWex 80-225, 55F7/60H7 |
In scope of WEEE | No |
Legacy BOCK ID | 60066 |
Characteristic | Value |
---|---|
Material Description | Clutch BoWex 80-225, 55F7/60H7 |
Product Type | Clutch |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14.7 Kilogram |
Net weight | 14.7 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162559079 |