BOCK, Motor component, Kit
097B60017
Compressors spare parts, Motor prot.MP10,AC 110V ±10%, Legacy BOCK ID: 60017
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Motor prot.MP10,AC 110V ±10% |
In scope of WEEE | No |
Legacy BOCK ID | 60017 |
Characteristic | Value |
---|---|
Material Description | Motor prot.MP10,AC 110V ±10% |
Power supply | 110V AC |
Product Type | Kit |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Motor component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 192 Gram |
Net weight | 192 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162559260 |