BOCK, Motor component, Kit
097B52483
Compressors spare parts, INT69 G Diagnose 24V AC, Legacy BOCK ID: 52483
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 52483 |
Material Description | INT69 G Diagnose 24V AC |
Characteristic | Value |
---|---|
Power supply | 24V AC |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Motor component |
Product Type | Kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 200 Gram |
Net weight | 200 Gram |
Characteristic | Value |
---|---|
EAN | 5715255042884 |