BOCK, Connector, Gasket
097B52362
Compressors spare parts, Legacy BOCK ID: 52362
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 52362 |
Characteristic | Value |
---|---|
Material Description | O-ring ø56,87x1,78 |
Product Type | Gasket |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 500 Milligram |
Net weight | 500 Milligram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162969373 |