BOCK, Mounting, Sleeve
097B52024
Compressors spare parts, Immersion sleeve, Legacy BOCK ID: 52024
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Immersion sleeve |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 52024 |
Characteristic | Value |
---|---|
Material Description | Immersion sleeve |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Mounting |
Product Type | Sleeve |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.8 Kilogram |
Net weight | 1.8 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162892381 |