BOCK, Electrical component, E-box
097B52011
Compressors spare parts, Terminal strip 14 pole, Legacy BOCK ID: 52011
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Terminal strip 14 pole |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 52011 |
Characteristic | Value |
---|---|
Material Description | Terminal strip 14 pole |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Electrical component |
Product Type | E-box |
General specifications
Characteristic | Value |
---|---|
Gross weight | 105 Gram |
Net weight | 105 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162895702 |