BOCK, Connector, Gasket
097B51967
Compressors spare parts, Gasket-lower valve plate ø40, Legacy BOCK ID: 51967
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Gasket-lower valve plate ø40 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 51967 |
Characteristic | Value |
---|---|
Material Description | Gasket-lower valve plate ø40 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Gasket |
General specifications
Characteristic | Value |
---|---|
Gross weight | 210 Gram |
Net weight | 210 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162559482 |