BOCK, Connector, Gasket
097B51845
Compressors spare parts, Gasket-cylinder block, Legacy BOCK ID: 51845
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Gasket-cylinder block |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 51845 |
Characteristic | Value |
---|---|
Material Description | Gasket-cylinder block |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Gasket |
General specifications
Characteristic | Value |
---|---|
Gross weight | 15 Gram |
Net weight | 15 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162891858 |