BOCK, Connector, Rod
097B51585
Compressors spare parts, Conn.rod 90 long (w.bushing), Legacy BOCK ID: 51585
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Conn.rod 90 long (w.bushing) |
In scope of WEEE | No |
Legacy BOCK ID | 51585 |
Characteristic | Value |
---|---|
Material Description | Conn.rod 90 long (w.bushing) |
Product Type | Rod |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 160 Gram |
Net weight | 160 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162890837 |