BOCK, Heater, Crankcase heater
097B51360
Compressors spare parts, Oils.heat.cpl.240W 230V AC *EX, Legacy BOCK ID: 51360
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Oils.heat.cpl.240W 230V AC *EX |
In scope of WEEE | No |
Legacy BOCK ID | 51360 |
Characteristic | Value |
---|---|
Material Description | Oils.heat.cpl.240W 230V AC *EX |
Power supply | 230V AC |
Product Type | Crankcase heater |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Heater |
General specifications
Characteristic | Value |
---|---|
Gross weight | 593 Gram |
Net weight | 593 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162892879 |