BOCK, Electrical component, E-box
097B50939
Compressors spare parts, Core wall AKZ2.5 / 32,5x28x1,5, Legacy BOCK ID: 50939
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Core wall AKZ2.5 / 32,5x28x1,5 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 50939 |
Characteristic | Value |
---|---|
Material Description | Core wall AKZ2.5 / 32,5x28x1,5 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Electrical component |
Product Type | E-box |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2 Gram |
Net weight | 2 Gram |
Characteristic | Value |
---|---|
EAN | 5715162890967 |