BOCK, Connector, Gasket
097B50792
Compressors spare parts, O-ring ø47,0x5,33, Legacy BOCK ID: 50792
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | O-ring ø47,0x5,33 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 50792 |
Characteristic | Value |
---|---|
Material Description | O-ring ø47,0x5,33 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Gasket |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.2 Gram |
Net weight | 5.2 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162892923 |