BOCK, Miscellaneous, Miscellaneous
097B50521
Compressors spare parts, Name plate "FRIG.GROSSK*, Legacy BOCK ID: 50521
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Name plate "FRIG.GROSSK* |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 50521 |
Characteristic | Value |
---|---|
Material Description | Name plate "FRIG.GROSSK* |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7 Gram |
Net weight | 7 Gram |
Characteristic | Value |
---|---|
EAN | 5715162892657 |