BOCK, Connector, Clamp
097B50497
Compressors spare parts, Lining single clamp w.flange, Legacy BOCK ID: 50497
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Lining single clamp w.flange |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 50497 |
Characteristic | Value |
---|---|
Material Description | Lining single clamp w.flange |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Clamp |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.58 Gram |
Net weight | 1.58 Gram |
Characteristic | Value |
---|---|
EAN | 5715162892565 |