BOCK, Bearing component, Bearing bush
097B50354
Compressors spare parts, Bearing bush ø35,26 lg., Legacy BOCK ID: 50354
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Bearing bush ø35,26 lg. |
In scope of WEEE | No |
Legacy BOCK ID | 50354 |
Characteristic | Value |
---|---|
Material Description | Bearing bush ø35,26 lg. |
Product Type | Bearing bush |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Bearing component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 50 Gram |
Net weight | 50 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162890431 |