BOCK, Electrical component, E-box
097B50347
Compressors spare parts, Terminal strip 12 pole, Legacy BOCK ID: 50347
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Terminal strip 12 pole |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 50347 |
Characteristic | Value |
---|---|
Material Description | Terminal strip 12 pole |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Electrical component |
Product Type | E-box |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30 Gram |
Net weight | 30 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162895696 |