BOCK, Miscellaneous, Cable
097B50221
Compressors spare parts, Cable/hose holder, Legacy BOCK ID: 50221
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Cable/hose holder |
In scope of WEEE | No |
Legacy BOCK ID | 50221 |
Characteristic | Value |
---|---|
Material Description | Cable/hose holder |
Product Type | Cable |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6 Gram |
Net weight | 6 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162890585 |