BOCK, Motor component, Kit
097B50187
Compressors spare parts, AC-double barrier *EX, Legacy BOCK ID: 50187
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AC-double barrier *EX |
In scope of WEEE | No |
Legacy BOCK ID | 50187 |
Characteristic | Value |
---|---|
Material Description | AC-double barrier *EX |
Product Type | Kit |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Motor component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 43 Gram |
Net weight | 43 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162889428 |