BOCK, Miscellaneous, Miscellaneous
097B50158
Compressors spare parts, Oil bounce guard, Legacy BOCK ID: 50158
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Oil bounce guard |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 50158 |
Characteristic | Value |
---|---|
Material Description | Oil bounce guard |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 48 Gram |
Net weight | 48 Gram |
Characteristic | Value |
---|---|
EAN | 5715162892770 |