BOCK, Miscellaneous, Cable
097B50153
Compressors spare parts, Sensor cable 0,5mm² *EX, Legacy BOCK ID: 50153
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Sensor cable 0,5mm² *EX |
In scope of WEEE | No |
Legacy BOCK ID | 50153 |
Characteristic | Value |
---|---|
Material Description | Sensor cable 0,5mm² *EX |
Product Type | Cable |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2 Gram |
Net weight | 2 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162893593 |