BOCK, Heater, Crankcase heater
097B50147
Compressors spare parts, Spiral coil.tu.HELAWRAP HWPP8, Legacy BOCK ID: 50147
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Spiral coil.tu.HELAWRAP HWPP8 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 50147 |
Characteristic | Value |
---|---|
Material Description | Spiral coil.tu.HELAWRAP HWPP8 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Heater |
Product Type | Crankcase heater |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30 Gram |
Net weight | 30 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162895399 |