BOCK, Connector, Screw
097B50108
Compressors spare parts, Cable screw M16x1,5, Legacy BOCK ID: 50108
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Cable screw M16x1,5 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 50108 |
Characteristic | Value |
---|---|
Material Description | Cable screw M16x1,5 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Screw |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8 Gram |
Net weight | 8 Gram |
Characteristic | Value |
---|---|
EAN | 5715162890578 |