BOCK, Frequency converter, Cable
097B50068
Compressors spare parts, Connection line 2,5m, Legacy BOCK ID: 50068
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Connection line 2,5m |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50068 |
Characteristic | Value |
|---|---|
| Material Description | Connection line 2,5m |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Frequency converter |
| Product Type | Cable |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 70 Gram |
| Net weight | 70 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562499 |