BOCK, Connector, Gasket
097B34133
Compressors spare parts, Gasket+leaflet set G, Legacy BOCK ID: 34133
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Gasket+leaflet set G |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 34133 |
Characteristic | Value |
---|---|
Material Description | Gasket+leaflet set G |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Gasket |
General specifications
Characteristic | Value |
---|---|
Gross weight | 220 Gram |
Net weight | 220 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162891841 |