BOCK, Miscellaneous, Miscellaneous
097B33591
Compressors spare parts, Legacy BOCK ID: 33591
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 33591 |
Characteristic | Value |
|---|---|
| Material Description | Compressor casing w.bushing |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 113.1 Kilogram |
| Net weight | 113.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162968574 |