BOCK, Bearing component, Shaft
097B33459
Compressors spare parts, Flex.shaft coupl.sim. WK190.60, Legacy BOCK ID: 33459
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Flex.shaft coupl.sim. WK190.60 |
In scope of WEEE | No |
Legacy BOCK ID | 33459 |
Characteristic | Value |
---|---|
Material Description | Flex.shaft coupl.sim. WK190.60 |
Product Type | Shaft |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Bearing component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 29 Kilogram |
Net weight | 29 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162562994 |