BOCK, Miscellaneous, Miscellaneous
097B09726
Compressors spare parts, Legacy BOCK ID: 09726
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 09726 |
Characteristic | Value |
---|---|
Material Description | Mounting instruction HGZ7 |
Product Type | Miscellaneous |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 162 Gram |
Net weight | 162 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162968444 |