BOCK, Housing, Hood
097B07923
Compressors spare parts, Air guiding-hood, Legacy BOCK ID: 07923
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Air guiding-hood |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07923 |
Characteristic | Value |
|---|---|
| Material Description | Air guiding-hood |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Hood |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.28 Kilogram |
| Net weight | 2.28 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584743 |