BOCK, Heater, Crankcase heater
097B07566
Compressors spare parts, Legacy BOCK ID: 07566
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 07566 |
Material Description | Heater ins.140W 230V AC |
Characteristic | Value |
---|---|
Power supply | 230V AC |
Product Type | Crankcase heater |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Heater |
General specifications
Characteristic | Value |
---|---|
Gross weight | 60 Gram |
Net weight | 60 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715255055198 |