BOCK, Connector, Valve
097B07562
Compressors spare parts, Solenoid coil 24V AC, Legacy BOCK ID: 07562
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Solenoid coil 24V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07562 |
Characteristic | Value |
|---|---|
| Material Description | Solenoid coil 24V AC |
| Power supply | 24V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 230 Gram |
| Net weight | 230 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162585306 |