BOCK, Mounting, Grommets
097B07521
Compressors spare parts, Vibration compensator, Legacy BOCK ID: 07521
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Vibration compensator |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07521 |
Characteristic | Value |
|---|---|
| Material Description | Vibration compensator |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Grommets |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 390 Gram |
| Net weight | 390 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162585429 |