BOCK, Bearing component, Shaft
097B07365
Compressors spare parts, Flexible shaft coupl. WK 42.22, Legacy BOCK ID: 07365
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Flexible shaft coupl. WK 42.22 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07365 |
Characteristic | Value |
|---|---|
| Material Description | Flexible shaft coupl. WK 42.22 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Shaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.77 Kilogram |
| Net weight | 5.77 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162585931 |