BOCK, Bearing component, Crankshaft
097B07218
Compressors spare parts, Crankshaft 38 stroke, Legacy BOCK ID: 07218
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Crankshaft 38 stroke |
In scope of WEEE | No |
Legacy BOCK ID | 07218 |
Characteristic | Value |
---|---|
Material Description | Crankshaft 38 stroke |
Product Type | Crankshaft |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Bearing component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.28 Kilogram |
Net weight | 1.28 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162891018 |