BOCK, Heater, Crankcase heater
097B07004
Compressors spare parts, Oils.heat.cpl.59-80W 24-28V DC, Legacy BOCK ID: 07004
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Oils.heat.cpl.59-80W 24-28V DC |
In scope of WEEE | No |
Legacy BOCK ID | 07004 |
Characteristic | Value |
---|---|
Material Description | Oils.heat.cpl.59-80W 24-28V DC |
Power supply | 24-28V DC |
Product Type | Crankcase heater |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Heater |
General specifications
Characteristic | Value |
---|---|
Gross weight | 225 Gram |
Net weight | 225 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162892886 |