BOCK, Motor component, Rotor
097B06958
Compressors spare parts, Rotor set, Legacy BOCK ID: 06958
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Rotor set |
In scope of WEEE | No |
Legacy BOCK ID | 06958 |
Characteristic | Value |
---|---|
Material Description | Rotor set |
Product Type | Rotor |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Motor component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 38 Gram |
Net weight | 38 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162893470 |