BOCK, Pump component, Gear wheel
097B06957
Compressors spare parts, Excenterring f.wheel set, Legacy BOCK ID: 06957
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Excenterring f.wheel set |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 06957 |
Characteristic | Value |
---|---|
Material Description | Excenterring f.wheel set |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Pump component |
Product Type | Gear wheel |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30 Gram |
Net weight | 30 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162891575 |