BOCK, Bearing component, Crankshaft
097B06904
Compressors spare parts, Crankshaft 49 stroke,opt/red.c, Legacy BOCK ID: 06904
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Crankshaft 49 stroke,opt/red.c |
In scope of WEEE | No |
Legacy BOCK ID | 06904 |
Characteristic | Value |
---|---|
Material Description | Crankshaft 49 stroke,opt/red.c |
Product Type | Crankshaft |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Bearing component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.8 Kilogram |
Net weight | 5.8 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162891087 |