BOCK, Miscellaneous, Felt strip
097B06869
Compressors spare parts, Oil felt-profile, Legacy BOCK ID: 06869
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Oil felt-profile |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 06869 |
Characteristic | Value |
---|---|
Material Description | Oil felt-profile |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Felt strip |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10 Gram |
Net weight | 10 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162892794 |